HUBBELL CANADA
Image of HLH14G Ladder Tray Standoff Kit, 14", Gray

Ladder Tray Standoff Kit, 14", Gray

Brand: Hubbell Premise Wiring

Catalog ID: HLH14G

Ladder Tray Standoff Kit, 14", Gray

Gray

Modular System Easily Configured

General

Application

Ladder to Ladder Standoff

Catalog Number

HLH14G

Color

Construction Material - Main

Steel

Finish Type

Sub Brand

Wire Management Cable Ladder

Type

Standoff Kit

UPC

662620658599

Dimensions

Height

14 in

Certifications And Compliance

Industry Standard(s)

TIA 569C