
Brand: Killark
Catalog ID: LAL-EB
Eyebolt Set with Stainless Steel Bolts to attach to LAL slots.
Catalog Number
LAL-EB
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Stainless Steel
Operating Temperature Celcius Max
55
Operating Temperature Celcius Min
-40 °C
Operating Temperature Range Celcius
-40°C to 55°C
Type
Eyebolt
UPC
783936131566
Voltage Rating
120-277 VAC
EU RoHS Indicator
Contact Manufacturer
Operating Temperature Celcius Max
55
Operating Temperature Celcius Min
-40 °C
Operating Temperature Range Celcius
-40°C to 55°C