HUBBELL CANADA
Image of LAL-LENSCLR LAL-LENSCLR - LAL Series Clear Lens & Gasket

LAL-LENSCLR - LAL Series Clear Lens & Gasket

Brand: Killark

Catalog ID: LAL-LENSCLR

LAL Series Impact resistant clear polycarboate replacement lens.

LAL Series Impact resistant clear polycarboate replacement lens.

General

Catalog Number

LAL-LENSCLR

Color

Clear

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Polycarbonate

Operating Temperature Celcius Max

55

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40°C to 55°C

Optic Type

Polycarbonate Lens - Clear

UPC

783936123677

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Operational

Operating Temperature Celcius Max

55

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40°C to 55°C