

Brand: Killark
Catalog ID: LALC-LENSCLR
Catalog Number
LALC-LENSCLR
Color
Clear
EU RoHS Indicator
Finish Type
Natural
Material
Polycarbonate
Operating Temperature Celcius Max
55
Operating Temperature Celcius Min
-40 °C
Optic Type
Polycarbonate Lens - Clear
Series
LALC Series
UPC
783936131375
Frequency Rating
50/60 Hz
Voltage Rating
120-277 VAC
EU RoHS Indicator
Operating Temperature Celcius Max
55
Operating Temperature Celcius Min
-40 °C
Operating Temperature Range Celcius
-40°C to 55°C