HUBBELL CANADA
Image of LALC-LENSDIF LALC-LENSDIF - LALC Series Diffuse Lens Assembly

LALC-LENSDIF - LALC Series Diffuse Lens Assembly

Brand: Killark

Catalog ID: LALC-LENSDIF

LALC Series Impact resistant diffuse polycarboate replacement lens.

LALC Series Impact resistant diffuse polycarboate replacement lens.

General

Catalog Number

LALC-LENSDIF

Color

Diffuse

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Polycarbonate

Optic Type

Polycarbonate Lens - Diffused

UPC

783936131412

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer