
Brand: Killark
Catalog ID: LALFP1630L5D
LALFP Series Linear LED fixtures are made of a copper-free aluminum body and use energy efficient LED's that are suitable for use in harsh and hazardous environments. The LALFP Series Linear LED fixtures are designed for food processing installations where moisture, corrosion, and vibration may be present.
Catalog Number
LALFP1630L5D
EU RoHS Indicator
Contact Manufacturer
Finish Type
Light Source
LED
Lumen Range
15,001-25,000 lm
Lumens
15090
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Optic Type
Polycarbonate Lens - Diffused
UPC
783936153087
Weight
36.5 lb
Frequency Rating
50/60 Hz
Lumens Per Watt
125.8
Voltage Rating
120-277 VAC
Wattage
120 W
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
IP Rating
Lumen Range
15,001-25,000 lm
Lumens
15090