
Brand: Killark
Catalog ID: LALFP230L1D
LALFP Series Linear LED fixtures are made of a copper-free aluminum body and use energy efficient LED's that are suitable for use in harsh and hazardous environments. The LALFP Series Linear LED fixtures are designed for food processing installations where moisture, corrosion, and vibration may be present.
Catalog Number
LALFP230L1D
EU RoHS Indicator
Contact Manufacturer
Finish Type
Light Source
LED
Lumen Range
0-2,000 lm
Lumens
1503
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Optic Type
Polycarbonate Lens - Diffused
UPC
783936152967
Frequency Rating
50/60 Hz
Lumens Per Watt
100.2
Voltage Rating
120-277 VAC
Wattage
15 W
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
IP Rating
Lumen Range
0-2,000 lm
Lumens
1503