
Brand: Killark
Catalog ID: LALFP430L3D
LALFP Series Linear LED fixtures are made of a copper-free aluminum body and use energy efficient LED's that are suitable for use in harsh and hazardous environments. The LALFP Series Linear LED fixtures are designed for food processing installations where moisture, corrosion, and vibration may be present.
Catalog Number
LALFP430L3D
EU RoHS Indicator
Contact Manufacturer
Finish Type
Light Source
LED
Lumen Range
2,001-5,000 lm
Lumens
3321
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Optic Type
Polycarbonate Lens - Diffused
UPC
783936153001
Weight
17.9 lb
Frequency Rating
50/60 Hz
Lumens Per Watt
118.6
Voltage Rating
120-277 VAC
Wattage
28 W
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
IP Rating
Lumen Range
2,001-5,000 lm
Lumens
3321