HUBBELL CANADA
Image of RL325 Lamp Holders and Sockets, Fluorescent Lamp Holder, Bi-Pin, Pedestal Type, Low Profile

Lamp Holders and Sockets, Fluorescent Lamp Holder, Bi-Pin, Pedestal Type, Low Profile

OR

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RL325

Fluorescent Lamp Holder, Bi-Pin, Pedestal Type, Low Profile

  • Fluorescent Lamp Holder
  • Bi-Pin
  • Pedestal Type
  • Low Profile

Standard Product

General

Application

Medium B-Pin, T8 and T12

Catalog Number

RL325

Color

EU RoHS Indicator

Yes

Item Type

Lamp Size

Medium B-Pin, T8 and T12

Material

Composite

Material - Mounting Hardware

Slide On, Snap-In With Captive Nut

Specifications

  • Lamp Type - Bi-pin/low profile
  • Mounting - Slide-on and snap-in with captive nut
  • Product Type - Medium Bi-Pin Fluorescent Lampholders

Type

Medium Bi-Pin, Fluorescent

UPC

883778112348

Dimensions

Lamp Size

Medium B-Pin, T8 and T12

Electrical Ratings

Amperage Rating

1.1 A

Connectivity

Screw Terminals

Frequency Rating

60 Hz

Voltage Rating

600V AC kV

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Pallet Quantity

28000