HUBBELL CANADA
Lamp Holders and Sockets, Fluorescent Lamp Holder, Bi-Pin, Pedestal Type, Tall
Image of RL320 Lamp Holders and Sockets, Fluorescent Lamp Holder, Bi-Pin, Pedestal Type, Tall
Image of RL320 Lamp Holders and Sockets, Fluorescent Lamp Holder, Bi-Pin, Pedestal Type, Tall

Lamp Holders and Sockets, Fluorescent Lamp Holder, Bi-Pin, Pedestal Type, Tall

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RL320

Fluorescent Lamp Holder, Bi-Pin, Pedestal Type, Tall

  • Fluorescent Lamp Holder
  • Bi-Pin
  • Pedestal Type
  • Tall

Standard Product

General

Application

Medium B-Pin, T8 and T12

Catalog Number

RL320

Color

Item Type

Fluorescent Lampholders

Lamp Size

Medium B-Pin, T8 and T12

Material

Composite

Material - Mounting Hardware

Slide On, Snap-In With Captive Nut

Product Family

Lampholders

Specifications

  • Lamp Type - Bi-pin/tall profile
  • Mounting - Slide-on and snap-in with captive nut
  • Product Type - Medium Bi-Pin Fluorescent Lampholders

Type

Medium Bi-Pin, Fluorescent

UPC

883778112355

Dimensions

Lamp Size

Medium B-Pin, T8 and T12

Weight

0.015 lb

Electrical Ratings

Amperage Rating

1.1 A

Connectivity

Screw Terminals

Current / Amperage Rating

1.1 A

Current Rating

1.1 A

Frequency Rating

60 Hz

Voltage Rating

600V AC kV

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Pallet Quantity

25200