
Brand: Hubbell Wiring Device-Kellems
Catalog ID: RL310
Standard Product
Application
Slim-Line Single Pin
Catalog Number
RL310
Color
EU RoHS Indicator
Yes
Item Type
Lamp Size
Slim-Line Single Pin
Material
Composite
Material - Mounting Hardware
Pedestal Slide On
Specifications
Type
Slim Line, Fluorescent
UPC
883778112324
Lamp Size
Slim-Line Single Pin
Amperage Rating
1.1 A
Connectivity
Screw Terminals
Frequency Rating
60 Hz
Voltage Rating
600V AC kV
EU RoHS Indicator
Yes
Industry Standard(s)
UL or cUL Listed
Carton Quantity
10
Pallet Quantity
12600