HUBBELL CANADA
Image of HBL2937 Lamp Holders and Sockets, Fluorescent Lampholder, Slimline, White

Lamp Holders and Sockets, Fluorescent Lampholder, Slimline, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2937

Fluorescent Lampholder, Slimline

  • Fluorescent Lampholder
  • Slimline
  • White

Standard Product

General

Application

Medium B-Pin, T8 and T12

Catalog Number

HBL2937

Color

EU RoHS Indicator

No

Item Type

Lamp Size

Bi-Pin T8 or T12

Material

Composite

Material - Mounting Hardware

Screw Mounting

UPC

783585809069

Dimensions

Lamp Size

Bi-Pin T8 or T12

Electrical Ratings

Amperage Rating

1.1 A

Connectivity

Screw Terminals

Frequency Rating

60 Hz

Voltage Rating

600V AC kV

Certifications And Compliance

EU RoHS Indicator

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

26600