HUBBELL CANADA
Image of RL162 Lamp Holders and Sockets, Meduim Base, Screw Terminal, Screw Mounted

Lamp Holders and Sockets, Meduim Base, Screw Terminal, Screw Mounted

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RL162

Lamp Holders and Sockets, Meduim Base, Screw Terminal, Screw Mounted

  • Meduim Base
  • Screw Terminal
  • Screw Mounted

Standard Product

General

Application

Medium Base, Straight Body Keyless Porcelain

Catalog Number

RL162

Color

EU RoHS Indicator

No

Item Type

Lamp Size

Medium Base

Material

Composite

Material - Mounting Hardware

Screw Mounting

Specifications

  • Lamp Type - E26 socket
  • Material - Porcelain
  • Mounting - Screw mount, screw terminals

Type

Straight Body Keyless Porcelain

UPC

883778304125

Dimensions

Lamp Size

Medium Base

Electrical Ratings

Amperage Rating

2.64 A

Connectivity

Screw Terminals

Frequency Rating

60 Hz

Voltage Rating

250V AC kV

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

C/US UL Listed

Logistics

Carton Quantity

10