HUBBELL CANADA
Image of RL150 Lamp Holders and Sockets, Socket Extension, Medium to Medium, Porcelain

Lamp Holders and Sockets, Socket Extension, Medium to Medium, Porcelain

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RL150

Lamp Holders and Sockets, Socket Extension, Medium to Medium, Porcelain

  • Socket Extension
  • Medium to Medium
  • Porcelain

Standard Product

General

Catalog Number

RL150

Color

EU RoHS Indicator

Yes

Item Type

Lamp Size

Medium Base

Material

Composite

Material - Mounting Hardware

Screw-In

Type

Incandescent, Adaptor, Medium Base

UPC

883778112188

Dimensions

Lamp Size

Medium Base

Electrical Ratings

Amperage Rating

2.64 A

Connectivity

Screw-In

Frequency Rating

60 Hz

Voltage Rating

250V AC kV

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

C/US UL Listed

Logistics

Carton Quantity

50

Pallet Quantity

4900