HUBBELL CANADA
Lampholders, Medium Base, Prefocus Incandescent Lampholder, 500W 250V
Image of 3743R Lampholders, Medium Base, Prefocus Incandescent Lampholder, 500W 250V

Lampholders, Medium Base, Prefocus Incandescent Lampholder, 500W 250V

Brand: Bryant

Catalog ID: 3743R

Lampholders, Medium Base, Prefocus Incandescent Lampholder, 500W 250V

  • Prefocus Incandescent Lampholder
  • 500W 250V

Standard Product

General

Base Type

Surface or Clamp Mount

Catalog Number

3743R

Color

EU RoHS Indicator

No

Item Type

Lamp Size

Prefocus Bayonet

Material

Composite

Material - Mounting Hardware

Screw Mounting

UPC

781786200968

Dimensions

Lamp Size

Prefocus Bayonet

Electrical Ratings

Amperage Rating

4 A

Connectivity

Screw Terminals

Frequency Rating

60 Hz

Voltage Rating

250V AC kV

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Base Type

Surface or Clamp Mount

Logistics

Carton Quantity

10