

Brand: CHANCE Utility
Catalog ID: 9000
The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.
Catalog Number
9000
Coating
Galvanized, ASTM A-153
Material
Steel
UPC
096359076094
Distance From Pole
N/A
Length
1.9 in
Weight
0.11 lb
Width
1 in
Pallet Quantity
14400