HUBBELL CANADA
Image of LB21A LB21A, Substation - Aluminum End Cap

LB21A, Substation - Aluminum End Cap

Brand: Burndy

Catalog ID: LB21A

Substation Connectors.

  • Aluminum Alloy End Cap for Aluminum Tube
  • Driven into place for a secure fit
  • Seals out moisture
  • Reduces electrostatic loss
  • Eliminates hazards created by nesting birds

General

Application

Substation

Catalog Number

LB21A

Material

Aluminum Alloy

Material - Hardware

Aluminum

UPC

781810078709

UPC 14 Digit GTIN

00781810078709

Dimensions

Dimension - Height mm

0 mm

Dimension - Pad Width inch

0.88 in

Dimension - Pin Diameter inch

4 in

Conductor Related

Conductor - AL Tube Std Size

3 1/2 IPS

Conductor - AL Tube Std Size Range

3 1/2 IPS

Conductor Type

AL Tube Std-Size

Certifications And Compliance

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

10