
Brand: Burndy
Catalog ID: LB24A
Application
Substation
Catalog Number
LB24A
Connector Type
Pipe Cap / End Bell
Material
Aluminum Alloy
Material - Hardware
Aluminum
Plated
N
Plating Type
Unplated
UPC
781810078754
UPC 14 Digit GTIN
00781810078754
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
62 mm
Dimension - Length Overall inch
2.45 in
Dimension - Pad Width inch
0.88 in
Dimension - Pin Diameter inch
5.56 in
Conductor - AL Tube Std Size
5 IPS
Conductor - AL Tube Std Size Range
5 IPS
Conductor Type
AL Tube Std-Size
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Pipe Cap / End Bell
Carton Quantity
1
Pallet Quantity
1