HUBBELL CANADA
Image of LB38 LB38 - 1" LB Hub, Iron Form 8 Conduit Body

LB38 - 1" LB Hub, Iron Form 8 Conduit Body

Brand: Killark

Catalog ID: LB38

1" LB Hub, Iron Form 8 Conduit Body

  • Completely interchangeable with competative bodies, gaskets, and covers.
  • Flat back design provides greater cubic capacity for easier wire pulling and more room for splicing.
  • Raintight when used with gasketed covers.
  • Stainless steel screws on stamped and cast covers.
  • Smooth integral wire bushings.

Completely interchangeable with competitive bodies, gaskets, and covers. Flat back design provides greater cubic capacity for easier wire pulling and more room for splicing. Raintight when used with gasketed covers. Smooth integral wire bushings. Volume i

General

Application

To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

LB38

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hub Pattern

LB

Material

Iron

Series

Duraloy 8

Type

Conduit Body

UPC

783936481074

Dimensions

Dimensions

7 in x 2 in x 3 in

Gross Weight with Packaging

2.02

Height

3 in

Hub Size

1"

Length

7 in

Width

2 in

Certifications And Compliance

CSA File Number

LR11852

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E3397

Configuration

Hub Pattern

LB

Logistics

Carton Quantity

5