
Brand: Killark
Catalog ID: LB47CG
Intermateability UL Listed and CSA Certified interchangeability with competitive products. Enhanced sealing capabilities neoprene sealing gaskets provide a NEMA 3 Seal. High-quality sealing hardware 316 stainless steel cover screws and washers with neopre
Application
To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.
Catalog Number
LB47CG
Color
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
LB
Material
Iron
Type
Conduit Body With Cover & Gasket
UPC
783936048055
Dimensions
7 in x 3 in x 4 in
Gross Weight with Packaging
2.7
Height
4 in
Hub Size
1-1/4"
Length
7 in
Width
3 in
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
LB
Carton Quantity
2