
Brand: Killark
Catalog ID: LB67SA
Form 7 conduit bodies offer a great approach in size for neat compact installation. This series is available in our Duraloy® iron and copper-free aluminum, with superior corrosive protected electro-statically applied paint.
Application
Catalog Number
LB67SA
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
LB
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
Duraloy 7
Type
UPC
783936080055
Dimensions
11.875 in x 7.375 in x 4.125 in
Gross Weight with Packaging
1.86
Height
4.125 in
Hub Size
2"
Length
11.875 in
Width
7.375 in
CSA File Number
LR11852
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
UL File Number
E3397
Hub Pattern
LB