HUBBELL CANADA
Image of LB68 LB68 - 2" LB Hub, Iron Form 8 Conduit Body

LB68 - 2" LB Hub, Iron Form 8 Conduit Body

Brand: Killark

Catalog ID: LB68

2" LB Hub, Iron Form 8 Conduit Body

  • Completely interchangeable with competative bodies, gaskets, and covers.
  • Flat back design provides greater cubic capacity for easier wire pulling and more room for splicing.
  • Raintight when used with gasketed covers.
  • Stainless steel screws on stamped and cast covers.
  • Smooth integral wire bushings.

Form 8 conduit bodies provide larger room for heavier conductors for easier installation and allows for larger bend radius. This series is available in iron with superior corrosive protected electro-statically applied paint.

General

Application

Catalog Number

LB68

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hub Pattern

LB

Material

Iron

Series

Duraloy 8

Type

UPC

783936481104

Dimensions

Dimensions

12 in x 5.25 in x 5.125 in

Gross Weight with Packaging

7.52

Height

5.125 in

Hub Size

2"

Length

12 in

Width

5.25 in

Certifications And Compliance

CSA File Number

LR11852

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E3397

Configuration

Hub Pattern

LB