
Brand: Burndy
Catalog ID: LB86A
Application
Substation
Catalog Number
LB86A
Material
Aluminum Alloy
Material - Hardware
Aluminum
UPC
781810165355
UPC 14 Digit GTIN
00781810165355
Dimension - Height mm
0 mm
Dimension - Pad Width inch
0.88 in
Dimension - Pin Diameter inch
6.63 in
Conductor - AL Tube Std Size
6 IPS
Conductor - AL Tube Std Size Range
6 IPS
Conductor Type
AL Tube Std-Size
Standards - RoHS Compliance Status
EX
UL Listed
No
Carton Quantity
1