HUBBELL CANADA
Image of LB888 LB888 - 3" LB Hub, Iron Form 8 Conduit Body

LB888 - 3" LB Hub, Iron Form 8 Conduit Body

OR

Brand: Killark

Catalog ID: LB888

3" LB Hub, Iron Form 8 Conduit Body

  • Completely interchangeable with competative bodies, gaskets, and covers.
  • Flat back design provides greater cubic capacity for easier wire pulling and more room for splicing.
  • Raintight when used with gasketed covers.
  • Stainless steel screws on stamped and cast covers.
  • Smooth integral wire bushings.

Completely interchangeable with competitive bodies, gaskets, and covers. Flat back design provides greater cubic capacity for easier wire pulling and more room for splicing. Raintight when used with gasketed covers. Smooth integral wire bushings. Volume i

General

Application

To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

LB888

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hub Pattern

LB

Material

Iron

Type

Conduit Body

UPC

783936481128

Dimensions

Dimensions

14 in x 7 in x 7 in

Gross Weight with Packaging

14.6

Height

7 in

Hub Size

3"

Length

14 in

Width

7 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Hub Pattern

LB