

Brand: Burndy
Catalog ID: LB91A
Application
Substation
Catalog Number
LB91A
Connector Type
Pipe Cap / End Bell
Material
Aluminum Alloy
Material - Hardware
Aluminum
Plated
No
Plating Type
Unplated
Product Family
Substation>Aluminum >End Caps (NON EHV)
Product Type
Mechanical
UPC
781810298046
UPC 14 Digit GTIN
00781810298046
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
59 mm
Dimension - Length Overall inch
2.33 in
Dimension - Pad Width inch
0.88 in
Dimension - Pin Diameter inch
4 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - AL Tube EH Size
3 1/2 IPS
Conductor - AL Tube EH Size Range
3 1/2 IPS
Conductor Type
AL Tube Std-Size
Standards - RoHS Compliance Status
EX
Connector Type
Pipe Cap / End Bell
Carton Quantity
1
Pallet Quantity
1