
Brand: Burndy
Catalog ID: LB92A
Application
Substation
Catalog Number
LB92A
Connector Type
Pipe Cap / End Bell
Material
Aluminum Alloy
Material - Hardware
Aluminum
Plated
N
Plating Type
Unplated
UPC
781810248287
UPC 14 Digit GTIN
00781810248287
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
56 mm
Dimension - Length Overall inch
2.22 in
Dimension - Pad Width inch
0.88 in
Conductor - AL Tube EH Size
4 IPS
Conductor - AL Tube EH Size Range
4 IPS
Conductor Type
AL Tube Std-Size
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Pipe Cap / End Bell
Carton Quantity
3
Pallet Quantity
108