HUBBELL CANADA
Image of LF1014 LF1014, Copper - Link Limiter, Pure Cu Replaceable Link Limiter & #M-174 Cordierite Shell Sub Assembly, 100 Amps

LF1014, Copper - Link Limiter, Pure Cu Replaceable Link Limiter & #M-174 Cordierite Shell Sub Assembly, 100 Amps

Brand: Burndy

Catalog ID: LF1014

Pure Cu Replaceable Link Limiter & #M-174 Cordierite Shell Sub Assembly, 100 Amps.

  • Made of pure copper
  • Limiter Link is controlled dimensionally to close tolerances to maintain accurate fusing characteristics
  • Limiter Link is supplied enclosed in a shell with heatproof chamber to confine and break the arc created by fusing

General

Catalog Number

LF1014

UPC

781810000700

UPC 14 Digit GTIN

00781810000700

Electrical Ratings

Amperage Rating

100 A

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

12

Pallet Quantity

5568