HUBBELL CANADA
Image of LF2065 LF2065, Copper - Link Limiter, Copper Supplied Link,Amperage Rating:400 AMP

LF2065, Copper - Link Limiter, Copper Supplied Link,Amperage Rating:400 AMP

Brand: Burndy

Catalog ID: LF2065

Copper Supplied Link,Amperage Rating:400 AMP.

  • Made of pure copper
  • Limiter Link is controlled dimensionally to close tolerances to maintain accurate fusing characteristics
  • Limiter Link is supplied enclosed in a shell with heatproof chamber to confine and break the arc created by fusing

General

Catalog Number

LF2065

UPC

781810000762

UPC 14 Digit GTIN

00781810000762

Electrical Ratings

Amperage Rating

400 A

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Pallet Quantity

5568