HUBBELL CANADA
Image of PH1002PE005 Linkosity, 10A, 2W, Double Ended Cable, 5'

Linkosity, 10A, 2W, Double Ended Cable, 5'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PH1002PE005

Linkosity, 10A, 2W, Double Ended Cable, 5'

  • Linkosity
  • 10A
  • 2W
  • Double Ended Cable
  • 5'

All Blue Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PH1002PE005

Color

EU RoHS Indicator

Yes

Insulation

Item Type

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585504506

Dimensions

Outside Diameter

0.67

Electrical Ratings

Amperage Rating

10 A

Voltage Rating

600V kV

Conductor Related

Conductor Type

Copper

Number of Conductors

2-Pole

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

5