HUBBELL CANADA
Image of RM1002PE001 Linkosity, 10A, 2W, Male Receptacle, 1'

Linkosity, 10A, 2W, Male Receptacle, 1'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RM1002PE001

Linkosity, 10A, 2W, Male Receptacle, 1'

  • Linkosity
  • 10A
  • 2W
  • Male Receptacle
  • 1'

All Blue Wires

General

Application

Power and Control Integration

Catalog Number

RM1002PE001

Color

EU RoHS Indicator

Yes

Item Type

Material

Composite

Number Of Poles

2-Pole

UPC

783585504346

Electrical Ratings

Amperage Rating

10 A

Voltage Rating

600V Max kV

Wattage

6000

Conductor Related

Conductor Type

Copper

Number of Conductors

2

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

50