HUBBELL CANADA
Image of PH1003PA005 Linkosity, 10A, 3W, Double Ended Cable, 5'

Linkosity, 10A, 3W, Double Ended Cable, 5'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PH1003PA005

Linkosity, 10A, 3W, Double Ended Cable, 5'

  • Linkosity
  • 10A
  • 3W
  • Double Ended Cable
  • 5'

Green/Yellow/Black Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PH1003PA005

Color

EU RoHS Indicator

Yes

Insulation

Item Type

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585504513

Dimensions

Outside Diameter

0.71

Electrical Ratings

Amperage Rating

10 A

Voltage Rating

600V kV

Conductor Related

Conductor Type

Copper

Number of Conductors

3-Pole

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10