HUBBELL CANADA
Image of PH1004PA025 Linkosity, 10A, 4W, Double Ended Cable, 25'

Linkosity, 10A, 4W, Double Ended Cable, 25'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PH1004PA025

Linkosity, 10A, 4W, Double Ended Cable, 25'

  • Linkosity
  • 10A
  • 4W
  • Double Ended Cable
  • 25'

Green/Yellow/Black Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PH1004PA025

Color

EU RoHS Indicator

Yes

Insulation

Item Type

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585504544

Dimensions

Outside Diameter

0.75

Electrical Ratings

Amperage Rating

10 A

Voltage Rating

600V kV

Conductor Related

Conductor Type

Copper

Number of Conductors

4-Pole

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10