HUBBELL CANADA
Image of RF2002PE005 Linkosity, 20A 2W, Female Receptacle, 5'

Linkosity, 20A 2W, Female Receptacle, 5'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RF2002PE005

Linkosity, 20A 2W, Female Receptacle, 5'

  • Linkosity
  • 20A 2W5'

All Blue Wires

General

Application

Power and Control Integration

Catalog Number

RF2002PE005

Color

EU RoHS Indicator

Yes

Item Type

Material

Composite

Number Of Poles

2-Pole

UPC

783585409634

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

600V Max kV

Wattage

12000

Conductor Related

Conductor Type

Copper

Number of Conductors

2

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

50