HUBBELL CANADA
Image of RF2003PB001 Linkosity, 20A 3W, Female Receptacle, 1'

Linkosity, 20A 3W, Female Receptacle, 1'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RF2003PB001

Linkosity, 20A 3W, Female Receptacle, 1'

  • Linkosity
  • 20A 3W1'

Green/Yellow/White/Black Wires

General

Application

Power and Control Integration

Catalog Number

RF2003PB001

Color

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Female Receptacle

Material

Composite

UPC

783585409337

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Voltage Rating

600V Max kV

Wattage

12000

Conductor Related

Conductor Size

#12 AWG

Conductor Type

Copper

Number of Conductors

3

Number Of Poles

3-Pole

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Logistics

Carton Quantity

50