HUBBELL CANADA
Image of RM2003PB001 Linkosity, 20A 3W, Male Receptacle, 1'

Linkosity, 20A 3W, Male Receptacle, 1'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RM2003PB001

Linkosity, 20A 3W, Male Receptacle, 1'

  • Linkosity
  • 20A 3W
  • Male Receptacle
  • 1'

Green/Yellow/White/Black Wires

General

Application

Power and Control Integration

Catalog Number

RM2003PB001

Color

EU RoHS Indicator

Yes

Item Type

Material

Composite

Number Of Poles

3-Pole

UPC

783585409306

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

600V Max kV

Wattage

12000

Conductor Related

Conductor Type

Copper

Number of Conductors

3

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Configuration

Number Of Poles

3-Pole

Logistics

Carton Quantity

50