HUBBELL CANADA
Image of PH2003PB002 Linkosity, 20A 3W, Male/Female Ended Cable, 2'

Linkosity, 20A 3W, Male/Female Ended Cable, 2'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PH2003PB002

Linkosity, 20A 3W, Male/Female Ended Cable, 2'

  • Linkosity
  • 20A 3W
  • Male/Female Ended Cable
  • 2'

Green/Yellow/White/Black Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PH2003PB002

Color

EU RoHS Indicator

Yes

Insulation

Item Type

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585243092

Dimensions

Outside Diameter

0.71

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

600V kV

Conductor Related

Conductor Type

Copper

Number of Conductors

3-Pole

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

50