HUBBELL CANADA
Image of RF2005PB001 Linkosity, 20A 5W, Female Receptacle, 1'

Linkosity, 20A 5W, Female Receptacle, 1'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RF2005PB001

Linkosity, 20A 5W, Female Receptacle, 1'

  • Linkosity
  • 20A 5W1'

Green/Yellow/White/Black Wires

General

Application

Power and Control Integration

Catalog Number

RF2005PB001

Color

EU RoHS Indicator

Yes

Item Type

Material

Composite

Number Of Poles

5-Pole

UPC

783585409498

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

600V Max kV

Wattage

12000

Conductor Related

Conductor Type

Copper

Number of Conductors

5

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Configuration

Number Of Poles

5-Pole