HUBBELL CANADA
Image of PM2304PB010 Linkosity, 20A Single Male Cable, 10'

Linkosity, 20A Single Male Cable, 10'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PM2304PB010

Linkosity, 20A Single Male Cable, 10'

  • Linkosity
  • 20A Single Male Cable
  • 10'

Green/Yellow/White/Black Wires, Super Neutral, Isolated Ground

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PM2304PB010

Color

EU RoHS Indicator

Yes

Insulation

Item Type

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585116891

Dimensions

Outside Diameter

0.75

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

600V kV

Conductor Related

Conductor Type

Copper

Number of Conductors

4-Pole

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10