HUBBELL CANADA
Image of UX2306002304C00 Linkosity, 20A Single Pass Thru, C.

Linkosity, 20A Single Pass Thru, C.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: UX2306002304C00

Linkosity, 20A Single Pass Thru, C.

  • Linkosity
  • 20A Single Pass Thru
  • C.

Phase C

General

Application

Power and Control Integration

Catalog Number

UX2306002304C00

Color

EU RoHS Indicator

No

Item Type

Material

Composite

UPC

783585504612

Electrical Ratings

Voltage Rating

600V Max kV

Certifications And Compliance

EU RoHS Indicator

No

Nema Rating

Non-NEMA

Logistics

Carton Quantity

50