HUBBELL CANADA
Image of RM0303PE005 Linkosity, 3A, 3W, Male Receptacle, 5'

Linkosity, 3A, 3W, Male Receptacle, 5'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RM0303PE005

Linkosity, 3A, 3W, Male Receptacle, 5'

  • Linkosity
  • 3A
  • 3W
  • Male Receptacle
  • 5'

All Blue Wires

General

Application

Power and Control Integration

Catalog Number

RM0303PE005

Color

EU RoHS Indicator

Yes

Item Type

Material

Composite

Number Of Poles

3-Pole

UPC

783585116181

Electrical Ratings

Amperage Rating

3 A

Voltage Rating

600V Max kV

Wattage

1800

Conductor Related

Conductor Type

Copper

Number of Conductors

3

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Configuration

Number Of Poles

3-Pole

Logistics

Carton Quantity

50