HUBBELL CANADA
Image of PH2306PB002 Linkosity, Double Ended Cable, 20A 6P, 2'

Linkosity, Double Ended Cable, 20A 6P, 2'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PH2306PB002

Linkosity, Double Ended Cable, 20A 6P, 2'

  • Linkosity
  • Double Ended Cable
  • 20A 6P
  • 2'

Green/Yellow/White/Black Wires, Super Neutral, Isolated Ground

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PH2306PB002

Color

EU RoHS Indicator

Yes

Insulation

Item Type

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585350233

Dimensions

Outside Diameter

0.77

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

600V kV

Conductor Related

Conductor Type

Copper

Number of Conductors

6-Pole

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

5