HUBBELL CANADA
Image of PR2304PB010 Linkosity, Double Ended Male Right Angle Cable, 4-Wire, 10A, 10' Cable.

Linkosity, Double Ended Male Right Angle Cable, 4-Wire, 10A, 10' Cable.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PR2304PB010

Linkosity, Double Ended Male Right Angle Cable, 4-Wire, 10A, 10' Cable.

  • Linkosity
  • Double Ended Male Right Angle Cable
  • 4-Wire
  • 10A
  • 10' Cable.

Standard Product

General

Catalog Number

PR2304PB010

Color

Gray, Clear

EU RoHS Indicator

Yes

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

UPC

783585128191

Dimensions

Height

4.9 in

Width

3.6 in

Conductor Related

Cable Entry

Plug-In

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10