HUBBELL CANADA
Image of RF2004PB010 Linkosity, Female Receptacle, 20A 4W

Linkosity, Female Receptacle, 20A 4W

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RF2004PB010

Linkosity, Female Receptacle, 20A 4W

Linkosity20A 4W

Green/Yellow/White/Black Wires

General

Application

Power and Control Integration

Catalog Number

RF2004PB010

Color

EU RoHS Indicator

Yes

Item Type

Material

Composite

Number Of Poles

4-Pole

UPC

783585409726

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

600V Max kV

Wattage

12000

Conductor Related

Conductor Type

Copper

Number of Conductors

4

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Configuration

Number Of Poles

4-Pole