HUBBELL CANADA
Image of RM7205PB001 Linkosity, Hazardous Location, Inlet, 5- Wire, 20A, Super Neutral, Isolated Ground

Linkosity, Hazardous Location, Inlet, 5- Wire, 20A, Super Neutral, Isolated Ground

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RM7205PB001

Linkosity, Hazardous Location, Inlet, 5- Wire, 20A, Super Neutral, Isolated Ground

  • Linkosity
  • Hazardous Location
  • Inlet
  • 5- Wire
  • 20A

Hazardous Location, Super Neutral and IG, Green/Yellow/White/Black Wires

General

Application

Power and Control Integration

Catalog Number

RM7205PB001

Color

EU RoHS Indicator

Yes

Item Type

Material

Composite

Number Of Poles

5-Pole

UPC

783585355658

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

600V Max kV

Wattage

12000

Conductor Related

Conductor Type

Copper

Number of Conductors

5

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Configuration

Number Of Poles

5-Pole

Logistics

Carton Quantity

50