HUBBELL CANADA
Image of PH1004PA050 Linkosity, Linkosity, 10A, 4W, Double Ended Cable, 50'

Linkosity, Linkosity, 10A, 4W, Double Ended Cable, 50'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PH1004PA050

Linkosity, Linkosity, 10A, 4W, Double Ended Cable, 50'

  • Linkosity
  • Linkosity
  • 10A
  • 4W
  • Double Ended Cable

Green/Yellow/Black Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PH1004PA050

Color

EU RoHS Indicator

Yes

Insulation

Item Type

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585504551

Dimensions

Outside Diameter

0.75

Electrical Ratings

Amperage Rating

10 A

Voltage Rating

600V kV

Conductor Related

Conductor Type

Copper

Number of Conductors

4-Pole

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10