HUBBELL CANADA
Image of PH1010PE010 Linkosity, Male Female Cable, 10A, 10P, 10'

Linkosity, Male Female Cable, 10A, 10P, 10'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PH1010PE010

Linkosity, Male Female Cable, 10A, 10P, 10'

  • Linkosity
  • Male Female Cable
  • 10A
  • 10P
  • 10'

All Blue Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PH1010PE010

Color

EU RoHS Indicator

Yes

Insulation

Item Type

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585116167

Dimensions

Outside Diameter

0.86

Electrical Ratings

Amperage Rating

7 A

Voltage Rating

600V kV

Conductor Related

Conductor Type

Copper

Number of Conductors

10-Pole

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10