HUBBELL CANADA
Image of PHR302PE010 Linkosity, Male Female Cable 3A, 2P, 10'

Linkosity, Male Female Cable 3A, 2P, 10'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PHR302PE010

Linkosity, Male Female Cable 3A, 2P, 10'

  • Linkosity
  • Male Female Cable 3A
  • 2P
  • 10'

All Blue Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PHR302PE010

Color

EU RoHS Indicator

No

Insulation

Item Type

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585505084

Dimensions

Outside Diameter

0.67

Electrical Ratings

Amperage Rating

30 A

Voltage Rating

300V kV

Conductor Related

Conductor Type

Copper

Number of Conductors

2-Pole

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

No

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10