HUBBELL CANADA
Image of PHR303PE010 Linkosity, Male Female Cable 3A, 3P, 10'

Linkosity, Male Female Cable 3A, 3P, 10'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PHR303PE010

Linkosity, Male Female Cable 3A, 3P, 10'

  • Linkosity
  • Male Female Cable 3A
  • 3P
  • 10'

All Blue Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PHR303PE010

Color

EU RoHS Indicator

No

Insulation

Item Type

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585505077

Dimensions

Outside Diameter

0.71

Electrical Ratings

Amperage Rating

3 A

Voltage Rating

300V kV

Conductor Related

Conductor Type

Copper

Number of Conductors

3-Pole

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

No

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10