HUBBELL CANADA
Image of PH2304PA040 Linkosity, Male Female Extension Cable, 20A Single, 4P, 40'

Linkosity, Male Female Extension Cable, 20A Single, 4P, 40'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PH2304PA040

Linkosity, Male Female Extension Cable, 20A Single, 4P, 40'

  • Linkosity
  • Male Female Extension Cable
  • 20A Single
  • 4P
  • 40'

Green/Yellow/Black Wires, Super Neutral, Isolated Ground

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PH2304PA040

Color

EU RoHS Indicator

Yes

Insulation

Item Type

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585524122

Dimensions

Outside Diameter

0.75

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

600V kV

Conductor Related

Conductor Type

Copper

Number of Conductors

4-Pole

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

2