HUBBELL CANADA
Image of RM1004PB001S Linkosity, Male Inlet, 10A, 4-Pole, 1' Length, Stainless

Linkosity, Male Inlet, 10A, 4-Pole, 1' Length, Stainless

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RM1004PB001S

Linkosity, Male Inlet, 10A, 4-Pole, 1' Length, Stainless

  • Linkosity10A
  • 4-Pole
  • 1' Length

Green/Yellow/White/Black Wires

General

Application

Power and Control Integration

Catalog Number

RM1004PB001S

Color

EU RoHS Indicator

Yes

Item Type

Material

Composite with Stainless Steel Body

Number Of Poles

4-Pole

UPC

783585243306

Electrical Ratings

Amperage Rating

10 A

Voltage Rating

600V Max kV

Wattage

6000

Conductor Related

Conductor Type

Copper

Number of Conductors

4

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Configuration

Number Of Poles

4-Pole

Logistics

Carton Quantity

50